| Power Range | Voltage (VAC) | Form Factor | Battery options | |
|---|---|---|---|---|
| Eaton 9355 | 208/220 480/600 | Tower | VRLA | |
| Eaton 9395 family | 480/400/600 | Tower | VRLA or | |
| Eaton 93E | 208/220/480 | Tower | VRLA | |
| Eaton 93PM | 480/415/400 380/220/208 | Tower | VRLA or | |
| Eaton BladeUPS | 208/400 | Rackmount | VRLA | |
| Eaton Emergency Lighting UPS | 208/480 | Tower | VRLA | |
| Eaton 9PHD Marine UPS | 280/230/380 400/415/440 480/690 | Tower | VRLA |
| Parallel Capable | Bypass Options | Communication Options | Startup services | |
|---|---|---|---|---|
| Eaton 9355 | Yes with Hot Sync technology | Bypass switch Wall mount bypass panel | Gigabit Industrial Gateway Card INDGW-X2 X-Slot Industrial Relay Card 103003055
| Startup included 8x5 (can upgrade to 24x7) |
| Eaton 9395 family | Yes with Hot Sync technology | M1 Bypass (wall or floor mount) | Gigabit Industrial Gateway Card INDGW-X2 X-Slot Industrial Relay Card 103003055 | Startup included 24x7 |
| Eaton 93E | Yes with Hot Sync technology | Sidecar Bypass M1 Bypass (wall or floor mount) | Industrial Gateway Card INDGW-M2 Relay Card MS RELAY-MS Industrial relay card INDRELAY-MS | Startup service available for purchase |
| Eaton 93PM | Yes with Hot Sync technology | Sidecar M1 wall or floormount
| Industrial Gateway Card INDGW-M2 Power Xpert Gateway Minislot UPS Card PXGXMSUPS Relay Card MS RELAY-MS Industrial relay card INDRELAY-MS | Startup included 24x7 |
| Eaton BladeUPS | Yes | Bypass module M1 Bypass (wall or floor mount) | Gigabit Industrial Gateway Card INDGW-X2 X-Slot Industrial Relay Card 103003055 | Startup service available for purchase. |
| Eaton Emergency Lighting UPS | No | 9355 Removable bypass switch handle 93PM M1 Bypass (wall or floor mount) Sidecar | 9355 Gigabit Industrial Gateway Card INDGW-X2 X-Slot Industrial Relay Card 103003055 93PM Industrial Gateway Card INDGW-M2 Power Xpert Gateway Minislot UPS Card PXGXMSUPS Relay Card MS RELAY-MS Industrial relay card INDRELAY-MS | 9355 Startup included - 8x5 (can upgrade to 24x7) 93PM Startup included 24x7 |
| Eaton 9PHD Marine UPS | Yes | Internal bypass switch 30-150KW (factory-installed) External bypass switch available | 4 communication bays for Web/SNMP, ModBus/Jbus & Industrial relay | Startup service available for purchase and dependent on location. |