Power distribution units for server racks

Eaton's rackmount PDU offering provides you with the power density and flexibility you require regardles of whether you're looking for PDUs for server racks or switching environments. From basic to advanced, switched PDUs, Eaton as rackmount PDUs for everything from small network closets to the world's most sophisticated data centers.
Eaton’s ePDU G3 technology, featured in all of their server rack mounted power distribution units (PDUs), provides best-in-class power distribution with a full line of High Density (HD) Managed and Metered Outlet PDUs and standard platform PDUs including Managed PDUsMetered Input PDUs, and Basic PDUs. Each of these rack PDU types offers a variety of capabilities to fulfill the needs of your IT environment. Eaton PDUs for server racks are ready to be deployed in any application, from small/medium business network closets to enterprise data centers. 

Simplify installation with a rack PDU

Flexible installation options ease the box-to-rack experience allowing for quick and simple setup, no tools or electricians required.
  Standard Platform  High Density Platform
Features Basic Metered Input Managed Metered Outlet Managed
Low-weight aluminum chassis for easy installation check mark check mark
check mark
check mark
check mark
Low-profile form factor provides zero interference into the rail space check mark
check mark
check mark
check mark
check mark
Pre-installation, tool-less mounting buttons check mark
check mark
check mark
check mark
check mark
Flexible mounting options allows you to choose your preferred mounting method between 0U or 1U/2U check mark
check mark
check mark
check mark
check mark

Enhance operation with a rackmount PDU

Designed with real-world applications in mind, G3 PDUs include features that allow you to maintain continious uptime, gain operational stability and monitor your environment, all while reducing costs and improving performance.

  Standard Platform  High Density Platform
Features Basic Metered Input Managed Metered Outlet Managed
Three-year advanced placement warranty checkmark checkmark
checkmark
checkmark
checkmark
Integrated IEC outlet grips prevent accidental disconnects checkmark
checkmark
checkmark
checkmark
checkmark
High 140°F (60°C) operating temperature reduces cooling costs while maintaining full functionality checkmark
checkmark
checkmark
checkmark
checkmark
Color-coded outlet sections simplify load balancing checkmark
checkmark
checkmark
   
Color-coded alternating phase outlets simplify load balancing       checkmark checkmark
Advanced LCD pixel display allows for easy IP setup and troubleshooting checkmark
checkmark
checkmark
checkmark
checkmark
Hot-swappable meter eliminates power disruption to your IT equipment when removing the meter   checkmark
checkmark
checkmark
checkmark
Daisy chain up to eight units under a single IP address, reducing infrastructure costs by 87.5%   checkmark
checkmark
checkmark
checkmark
Monitor power consumption with one percent billing-grade accuracy   checkmark
checkmark
checkmark
checkmark
Phase and section metering to balance loads and prevent overloads   checkmark
checkmark
checkmark
checkmark
Measure power consumption at the outlet level     checkmark
checkmark
checkmark
Measure Level 3 power usage effectiveness (PUE) to optimize data center performance and efficiency     checkmark
checkmark
checkmark

Maximize control with a rack PDU from Eaton 

Advanced management capabilities allow you to take control of your IT environment from a granular level, giving you confidence in the performance of your equipment and the freedom to focus on more critical tasks.
  Standard Platform  High Density Platform
Features Basic Metered Input Managed Metered Outlet Managed
Switched PDU: Outlet switching to remotely turn individual outlets on or off     checkmark checkmark
checkmark
Turn off unused outlets to control unauthorized use     checkmark checkmark
checkmark
Remote site management saves time from on-site visits   checkmark checkmark checkmark
checkmark
Group reboot for A and B feed saves time by controlling grouped power supplies     checkmark checkmark
checkmark

Configure your units

Take power distribution to the next level with PDUs for server racks that are designed by you with your data center in mind. 

  Standard Platform  High Density Platform
Features Basic Metered Input Managed Metered Outlet Managed
Alternating outlet phases make it easier to visually identify load balancing issues and reduce cord clutter       checkmark checkmark
Multiple chassis color options to easily identify A and B feed       checkmark checkmark
Up to 54 outlets in 42U, or less depending on server rack size, delivers all the power distribution required for your IT application       checkmark checkmark
Eaton C39 universal input outlet (accepts C14 and C20 inputs)       checkmark checkmark

Find the right rack PDU for your IT needs

Questions about Eaton's rack PDU technology?