Download document () of 20
We make what matters work*

Three-phase auto transfer switch (ATS)

Redundant power for high-density servers without redundant power supplies is achievable with 3-phase auto transfer switch (ATS) rack power distribution units (PDU). These units ensure continuous power availability and reliability.

Streamline your installations and reduce data center costs with each server rack

  • Delivery of up to 8.6, 12.5 or 17.3kW of redundant 208V AC power to servers without requiring redundant power supplies
  • Dual inputs for connecting separate A (primary) and B (secondary) 3-phase power sources
  • Patented ATS technology (U.S. Patent 9,467,006) provides rapid coordination of unsynchronized phases without dropping loads
  • Unique hybrid of solid-state and electromechanical relay switching provides the best features of both
  • Ultra-fast transfer in less than 6 milliseconds
  • Multifunction digital display for local monitoring
  • Built-in network interface for remote monitoring
  • Only 1U of rack space required for ATS
  • Field-proven performance, reliability and efficiency for data center applications
Eaton 3-phase auto transfer switch (ATS)

Traditional dual PDU solution vs. Eaton ATS solution

Provide redundant power to a rack that has clustered 1U servers.

Traditional dual PDU solution Eaton ATS solution The Eaton advantage
Two 3-phase rack PDUs feed single-phase 208V loads 3-phase rack ATS feeds single-phase 208V loads
  • Simplified network management with a single ATS per rack to monitor
Two power supplies per server One power supply per server; the Eaton ATS provides redundant power to each server power supply, so a second power supply is not required
  • Fewer power supplies to purchase
  • 2–4% gain in efficiency, depending on the power supply used*
  • Reduced electricity costs
  • Reduced cooling costs
Two power cords per server One power cord per server
  • Fewer power cords to purchase
  • Simplified cable management
  • Improved airflow, allowing servers to run cooler and last longer
  • Improved service access

The Eaton ATS can also provide redundant power to a single-cord top-of-rack switch, eliminating the need to purchase a separate ATS dedicated to the switch.

* The estimated efficiency gain assumes 80 PLUS® certified power supplies, with dual power supplies loaded at 25% compared to single power supplies loaded at 50%.

What you get with Eaton's 3-Phase Rack ATS