MyEatonFAQs
Management Solutions / TLNET Software
Eaton's TLNET Shutdown Agent provides automatic shutdown for a computer that is receiving battery backup protection from an Eaton UPS system, but is unable to connect directly to the UPS system via USB or serial cabling. The TLNET Shutdown Agent monitors SNMP-capable Eaton devices that use the TLNETCARD and can initiate shutdown of pre-configured computers upon detecting trigger events from those devices.
The TLNET Configurator utility simplifies installation and maintenance of TLNETCARDS. Its Discovery function quickly identifies all TLNETCARDs in a prescribed subnet, and from there device configurations and firmware updates can be applied to individual or multiple TLNETCARDs.
Right-click and select “Save As” to download
Right-click and select “Save As” to download