Copper cables were originally designed for voice transmission and have a limited bandwidth. Fiber optic cables provide more bandwidth for carrying more data than copper cables of the same diameter. Within the fiber cable family, singlemode fiber delivers up to twice the throughput of multimode fiber.
Category |
Singlemode Fiber (SMF) |
Multimode Fiber (MMF) |
Core Diameter |
~9 microns (very small core) |
50 or 62.5 microns (larger core) |
Light Source |
Laser-based light source |
LED or VCSEL light source |
Typical Maximum Distance |
Long-distance transmission (up to miles; e.g., 10G up to ~25 miles depending on setup) |
Shorter distances (typically 300–550 meters at 10G depending on OM rating) |
Typical Speed |
Supports very high speeds (10G, 40G, 100G+ over long distances) |
High speeds over shorter distances (commonly up to 10G–40G depending on type) |
Fiber optic cables have a core that carries light to transmit data. This allows fiber optic cables to carry signals at speeds that are only about 31 percent slower than the speed of light—faster than Cat5 or Cat6 copper cables. There is also less signal degradation with fiber cables.
Fiber optic cables can carry signals much farther than the typical 328-foot limitation for copper cables. For example, some 10 Gbps singlemode fiber cables can carry signals almost 25 miles. The actual distance depends on the type of cable, the wavelength and the network.
Fiber is immune to temperature changes, severe weather and moisture, all of which can hamper the connectivity of copper cable. Plus, fiber does not carry electric current, so it’s not bothered by electromagnetic interference (EMI) that can interrupt data transmission. It also does not present a fire hazard like old or worn copper cables can.
Compared to copper cables, fiber optic cables are thinner and lighter in weight. Fiber can withstand more pull pressure than copper and is less prone to damage and breakage.
Media converters make it possible to incorporate fiber into existing networks. The converters extend UTP Ethernet connections over fiber optic cable. Modular fiber patch panel systems integrate equipment with 10 Gb, 40 Gb and 100/120 Gb speeds to meet current needs and provide flexibility for future needs. The panels in these solutions accommodate a variety of cassettes for different types of fiber patch cables.
Although some fiber optic cables may have a higher initial cost than copper, the durability and reliability of fiber can make the total cost of ownership (TCO) lower. And, costs continue to decrease for fiber optic cables and related components as technology advances.
Category |
Fiber Optic Cable |
Copper Cable (Ethernet) |
Maximum Bandwidth |
Extremely high; supports 10G, 40G, 100G+ and beyond |
Limited; typically up to 1G–10G depending on cable category (Cat5e, Cat6, Cat6a) |
Typical Distance |
Long-distance transmission (up to miles depending on type) |
Limited to ~100 meters (328 ft) before signal degradation |
EMI Immunity |
Immune to electromagnetic interference (EMI) |
Susceptible to EMI from power lines, machinery, and other electrical sources |
Installation Complexity |
More precise installation; requires careful handling and specialized connectors |
Easier to install; widely used with simpler termination processes |
Typical Upfront Cost |
Higher initial cost (materials + installation) |
Lower upfront cost |
Best Application |
Backbone networks, data centers, long-distance connections, high-speed environments |
Office networks, short-distance connections, standard business and residential setups |
Yes, fiber cables are commonly added to existing copper networks.
Fiber is typically integrated alongside copper, not used as a direct replacement, by adding fiber for high‑speed backbone links while keeping copper (Ethernet) for short end‑device connections. This is done using network switches, media converters or fiber uplinks that translate between copper Ethernet and fiber signals.
In practice, organizations often run fiber between buildings, floors, or network closets for long distance and high bandwidth, then continue using copper cable to connect computers, phones and other devices.
Yes, fiber optic cables do require special safety precautions, but they are straightforward and easy to follow.
Fiber optic jacket ratings determine where the cable can be legally and safely installed, such as plenum spaces, risers between floors or outdoor environments. Higher‑rated jackets meet stricter fire and environmental codes but are more expensive and harder to handle. Choosing the correct rating ensures code compliance, safety and long‑term durability.
We know you have many brands to choose from. On the surface, they may all seem alike. It's what you don't see that makes the difference. With Eaton, you get solid engineering, proven reliability and exceptional customer service. All our products undergo rigorous quality control before they are offered for sale, and independent testing agencies verify our products meet or exceed the latest safety and performance standards. Our commitment to quality allows us to back our products with industry-leading warranties and responsive customer service. It's the Eaton difference.