Select your location

Power Xpert Protection Manager

Eaton’s Power Xpert Protection Manager software provides a clean, intuitive user interface enabling unmatched control, testing, and troubleshooting. 

Simplify operations. Reduce maintenance

Eaton’s Power Xpert Protection Manager (PXPM) provides a clean, intuitive user interface enabling unmatched control, testing, and troubleshooting. The software is free to download and can run on any PC. Settings and tests are communicated to trip units via USB or through connected networks, no special test equipment is required. Troubleshooting is greatly simplified using historical event summaries and real time data provided by the Power Xpert Release (PXR) trip units, saving customer’s time and money.

Features:

  • Eaton’s software helps simplify testing, serviceability and customization—yielding significant time and labor savings. 
  • An enhanced user interface enables engineers to remotely view and adjust the trip unit settings. 
  • Real Time Data: Provides information regarding all status and metered data direction from the trip unit.
  • Event Summaries: Stores up to 200 events, detailed information on most recent (10) trip and (10) alarm events, and time adjustments to the real time clock.

Complete breaker and trip unit testing

Eaton's PXPM provides breaker testing and current sensor testing through insertion of codes. This unique offering from PXR/PXPM ensures complete testing of the functionality of a breaker and electronic trip unit.

Ease of integration

The Power Xpert Protection Manager expands trip unit capability, and allows direct-to-trip unit or offline set up, including duplication of settings between units.

Simplify your maintenance

Perform secondary injection and test reporting with Eaton’s Power Xpert Protection Manager software with no additional hardware.

Power Defense circuit breakers

Before you think about what you are building next, think about how you will defend it. You need a device with connected and communicating built-in electronics, ability to generate the data to help you optimize your facilities performance, and the ability to mitigate arc flash keeping your employees, customers and end-users safe. With Eaton’s new globally rated Power Defense circuit breakers, you can now plan with confidence.