Bussmann series retail planograms

Retail Automotive Planogram

Color-Coded packaging for fast, easy product selection. Fits standard four-foot wide gondola.

Visual Categorization

  • New, color-coded retail packaging
  • Fast and easy product identification
  • Provides increased shop-ability and faster merchandising

Merchandising Ease

  • Retail set is simple and straightforward
  • Color-coding encourages return of product to correct peg
  • Reduces need for assistance by store personnel

Consumer Friendly

  • Fuse Center is easily located
  • Point-of-sale identifies fuse types
  • Package color codes identify product category

Contact your Bussmann® series product representative for the most recent Planogram product SKUs.

4FTAUTO-KIT

bus-ele-4ftauto-kit.jpg

The 4FTAUTO-KIT includes 175 SKUs of each auto pre-pack part number, a complete set of UPC reorder tags and a header card to increase visability.

4FTAUTO-TAGS are also available as replacement UPC reorder tags for the 4FTAUTO-KIT, and allows for creating a custom Planogram.

2FTHDWR-KIT

FRONT-2-foot HDWR

The 2FTHDWR-KIT includes 95 SKUs of each auto pre-pack part number, a complete set of UPC reorder tags and a header card to increase visability.

2FTHDWR-TAGS are also available as replacement UPC reorder tags for the 2FTHDWR-KIT, and allows for creating a custom Planogram.