Select your location

Custom products

Creating the right solutions to unique or demanding needs

When you wish to gain a competitive edge or improve your product's performance, have Eaton provide a custom product that can:

  • Improve functionality and utility
  • Fit unique design needs
  • Reduce labor and component costs

Our expertise is your advantage

For over 100 years, Eaton's Bussmann Division has designed and manufactured products that improve electrical safety and performance. Whether it's modifying an existing product or creating a new one, our experience effectively brings together the skills to design, prototype, test, manufacture and secure agency approvals to deliver a single component, sub-assembly or finished product.

Eaton can design and manufacture products that integrate:

  • Fuses - with the right size and performance characteristics
  • Fuse holders and blocks - with the requisite terminations, mounting options and safety features
  • Wire connection products - that make wiring simpler, safer and faster
  • Molded products - that give the unique shape your product needs
  • Power distribution products - that meet prevailing agency and Code requirements

In-house testing

All electrical performance testing of your custom products can be performed at the Paul P. Gubany Center for High Power Technology, an ASTA and CSA accredited, and an ANCE Designated facility. We're able to conduct electrical performance testing that replicates any power system to be encountered in any country, covering:

  • Up to 300kA and 600Vac
  • Up to 100kA and 1000Vdc

And our technicians conduct tests to many global agency standards including:

  • ANCE
  • ANSI
  • CE
  • CSA
  • ETL
  • IEC, and
  • Underwriters Laboratories

Agency Cards

 

Contact us

Need a custom product, contact our Applications Engineers.