Select your location

Edison product merchandisers

Edison MKE rolling rack merchandiser

Features:

  • Floor merchandiser with 35 tilt bins and two adjustable shelves, designed to accommodate kits or larger accessories
  • Manufactured of welded steel with heavy-duty casters for durability, easy repositioning and greater product accessibility

Dimensions: 24 inches wide x 65 inches high x 21.5 inches deep. Weight: 48 lbs empty.

Edison MKE rolling rack merchandiser
Edison MKE-3 counter/wall merchandiser

Edison MKE-3 counter/wall merchandiser

Features:

  • Wall merchandiser with 29 tilt bins for stocking small to large fuses
  • Manufactured of welded steel
  • Mounts to standard drywall or pegboard (separate metal L-plate fits under the unit into the slat wall/peg board to help distribute the weight for mounting integrity)

Dimensions: 23.5 inches wide x 32.5 inches high x 7.5 inches deep. Weight: 30 lbs empty.