Select your location

Merchandisers

Stimulate counter sales with product merchandisers

With a merchandise display in your counter area, you establish yourself as the source for Bussmann series fuses, while increasing sales of these products.

Available for purchase with Business Development Funds (BDF) through the Eaton Distributor Advantage program, these merchandisers are ideal for displaying Bussmann fuses in your counter area.

To help customers easily find Bussmann series fuses, the merchandisers come with a convenient pre-attached header. Additionally, the displays are manufactured of welded steel with heavy-duty casters for durability, easy repositioning and greater product accessibility, or wall mounting on standard peg boards.

Merchandisers are sold empty, allowing for greater customization. Please contact your local Bussmann series product representative for a suggested stocking order that best suits your requirements. Each tilt bin label (Avery template #5167) can be customized to match bin contents, so the display can be easily tailored to your needs and updated accordingly.

Product profile no. 3127

MKBFMS-1

The MKBFMS-1 comes equipped with 56 tilt bins for stocking small to large fuses.

MKBFMS-2

The MKBFMS-2 has 38 tilt bins and two adjustable shelves, designed to accommodate kits or larger accessories.

MKBFMS-3

Wall merchandiser with 24 tilt bins for stocking small to large fuses
Able to mount to standard drywall or pegboard
23.5 inches wide x 32.5 inches high x 7.5 inches deep