Select your location

Manual Pipeline Strainers

Eaton’s Manual Strainers are used by industrial and commercial customers to protect their process piping equipment by removing debris from the liquid that flows through pipelines. Products include duplex basket strainers, simplex basket strainers, Y strainers and Tee type strainers. Eaton offers pipeline basket strainers in sizes from ¼” to 48”. Our Models 73, 72 and 53 BTX strainers are American Bureau of Shipping (ABS) Type Approved for ship designers, builders and owners.
16 Results
Sort By
Go to Model 30R (NAFTA only)
Model 30R (NAFTA only)

Model 30R (NAFTA only)

Go to Model 50 5-8 inch
Model 50 5-8 inch

Model 50 5-8 inch

Go to Model 52 10-18 inch
Model 52 10-18 inch

Model 52 10-18 inch

Go to Model 53 BTX up to 4 inches
Model 53 BTX up to 4 inches

Model 53 BTX up to 4 inches

Go to Model 570 Multi-Basket 8-24 inch
Model 570 Multi-Basket 8-24 inch

Model 570 Multi-Basket 8-24 inch

Go to Model 72L Tefzel Plastic Lined
Model 72L Tefzel Plastic Lined

Model 72L Tefzel Plastic Lined

Go to Model 72SJ Steam Jacketed
Model 72SJ Steam Jacketed

Model 72SJ Steam Jacketed

Go to Model 73 Straight Flow
Model 73 Straight Flow

Model 73 Straight Flow

Go to Model 85 Y-Strainer
Model 85 Y-Strainer

Model 85 Y-Strainer

Go to Model 90 1-48 inch
Model 90 1-48 inch

Model 90 1-48 inch

Go to Model 91 T Type 2-48 inch
Model 91 T Type 2-48 inch

Model 91 T Type 2-48 inch

Go to Model 92 Temporary Pipeline Strainer
Model 92 Temporary Pipeline Strainer

Model 92 Temporary Pipeline Strainer

Go to Model 950B Duplex Offset Strainer Bolted Cover (BC) 2-24 inch
Model 950B Duplex Offset Strainer Bolted Cover (BC) 2-24 inch

Model 950B Duplex Offset Strainer Bolted Cover (BC) 2-24 inch

Go to Model 950B Duplex Offset Strainer Quick Opening Cover (QOC) 2-24 inch
Model 950B Duplex Offset Strainer Quick Opening Cover (QOC) 2-24 inch

Model 950B Duplex Offset Strainer Quick Opening Cover (QOC) 2-24 inch