Select your location

Manual Pipeline Strainers

Eaton’s Manual Strainers are used by industrial and commercial customers to protect their process piping equipment by removing debris from the liquid that flows through pipelines. Products include duplex basket strainers, simplex basket strainers, Y strainers and Tee type strainers. Eaton offers pipeline basket strainers in sizes from ¼” to 48”. Our Models 73, 72 and 53 BTX strainers are American Bureau of Shipping (ABS) Type Approved for ship designers, builders and owners.
16 Results
Sort By
Go to Model 30R Basket Strainer (NAFTA only)

Model 30R Basket Strainer (NAFTA only)

Go to Model 50 5-8 inch Basket Strainer

Model 50 5-8 inch Basket Strainer

Go to Model 510 Multi-Basket Strainer

Model 510 Multi-Basket Strainer

Go to Model 52 10-18 inch Basket Strainer

Model 52 10-18 inch Basket Strainer

Go to Model 53 BTX up to 4 inches Basket Strainer

Model 53 BTX up to 4 inches Basket Strainer

Go to Model 570 Multi-Basket 8-24 inch Basket Strainer

Model 570 Multi-Basket 8-24 inch Basket Strainer

Go to Model 72 Basket Strainer

Model 72 Basket Strainer

Go to Model 72L Tefzel Plastic Lined Basket Strainer

Model 72L Tefzel Plastic Lined Basket Strainer

Go to Model 72SJ Steam Jacketed Basket Strainer

Model 72SJ Steam Jacketed Basket Strainer

Go to Model 73 Straight Flow Basket Strainer

Model 73 Straight Flow Basket Strainer

Go to Model 90 1-48 inch Basket Strainer

Model 90 1-48 inch Basket Strainer

Go to Model 91 T Type 2-48 inch Basket Strainer

Model 91 T Type 2-48 inch Basket Strainer

Go to Model 950B Duplex Offset Strainer Bolted Cover (BC) 2-24 inch

Model 950B Duplex Offset Strainer Bolted Cover (BC) 2-24 inch

Go to Model 950B Duplex Offset Strainer Quick Opening Cover (QOC) 2-24 inch

Model 950B Duplex Offset Strainer Quick Opening Cover (QOC) 2-24 inch

Go to Temporary pipeline strainer

Temporary pipeline strainer

Go to Y-Strainers (Wye Strainers)

Y-Strainers (Wye Strainers)