Select your location

Fluid conveyance solutions for liquid cooling data centers

Count on Eaton’s decades of data center experience to help lead the future of data center liquid cooling

From main supply lines to single point connections, Eaton fluid conveyance products provide the hardware to make your software work.
Rack graphic with hose_opt 2

For technology focused liquid cooling data centers, Eaton offers a proven industry leading portfolio which is known for reliability and decades of proven performance. 

 

illustration

Eaton is an Open Community Project Member

The Open Compute Project (OCP) is a collaborative community focused on redesigning hardware technology to efficiently support the growing demands on compute infrastructure.

FD83 series Full flow dual interlocking coupling

An industry standard, our stainless steel FD83 has been supporting data center liquid cooling reliably for decades.

• Interlock design ensures parts cannot be disconnected while liquid is flowing

• Multiple end connection configurations, including angled hose barbs are available

• Ball valve for full flow and minimal pressure drop

Light-weight, durable engineered composite design available 2021. Offers same operating performance and is interchangeable with current design.

Eaton FD83 Coupling Aninmation

FD83-full-flow-interlocking-coupling.jpg
bqd-coupling-image-en-us.png

Blindmate QD Self-centering double acting coupling

Made to allow easy, trouble-free connections of server blades this is the smallest size connector in our offering. Made to a standard interchange but with the design integrity and quality that Eaton is known for.

• Very low variability in valve centering to ensure proper alignment

• Force to connect below specifications requirement

• One connector mounts to rack while other installed on blade

• Designed to work directly with hose and tubing

MLDB-flat-face-dry-break-coupling.jpg

MLDB series Flat face/dry break Coupling

Eaton’s MLDB series stainless steel coupling is a flat face/dry break coupling ideal for liquid cooling applications. Designed with a focus on high flow rate and low pressure drops this coupling is perfect for smaller connection lines.

• Safety sleeve lock prevents accidental disconnections

• Push to connect with double shut-off valving

ADB-series-coupling.jpg

ADB series Flat face/dry break Couplings

Eaton’s flat face aluminum (ADB) coupling is a lightweight, strong dry break coupling featuring Eaton’s proprietary profile and alignment features providing easy connection.

• Ideal for smaller supply lines when superior performance is needed compared to plastic couplings

• Optional color anodized option to aid in connection matching

Thermoformed solution

Eaton’s thermoformed hose assembly solution provides the optimum solution for liquid cooling applications. This solution removes leak points common with other systems and provides excellent flow performance giving your data center the most compact and cleanest routing.
H201-easy-couple-hose.png

H201 Eaton easy couple hose

Hose ideal for liquid cooling supply lines when leak free connections around electronics are required. H201 provides excellent fitting retention with no crimping required when matched with qualified Eaton’s barb connectors.

FC332-AQP-high-temp-socketless-hose.png

FC332 AQP High temperature Socketless  hose

Textile braid reinforcement with higher temperature performance when compared to H201. To be used in critical thermal applications.

gh109-hose-image-en-us.png

GH109 Flexible, lightweight EPDM hose

GH109 EPDM hose is designed specifically for coolant applications. The highly engineered EPDM tube compound offers excellent fluid resistance with coolants. It is also extremely flexible making assemblies and easy to install in tight routings.

Rest easy knowing your cooling liquid will continue to provide top performance instead of risk.

eh001-hose-image-en-us.png

EH001 Flexible flame and abrasion resistant hose

Eaton’s industrial cooling hose is designed for lower pressure systems, and is ideal for larger supply lines, in data cooling applications. Nitrile inner tube provides excellent cooling fluid compatibility and performance. Qualified hose assembly with the FD83 coupling. UL 94 V2 flame rating.

 

eclipse-4245-thermal-tubing-image-en-us.png

4245 Eclipse Formable thermal tubing

Nylon-based tubing that is ideal for cooling applications and can be formed to match a specific routing. Eaton’s thermal tubing has superior abrasion resistance, easy to cut, and has excellent flexibility when used in non-formed routings. Specific hose routings can use different colors for easy identification. UL 94 HB flame rating.

Let Eaton solve all your liquid cooling challenges

From main supply lines to single point connections, Eaton fluid conveyance products provide the hardware to make your software work.

Get in touch

Whether you'd like more information or are interested in ordering products, Eaton professional representatives are ready to help.

By filling out and submitting the form below, I agree that the personal data that I provide can be shared with Eaton Corporation plc in Ireland, Eaton Corporation in the United States of America and with Eaton’s channel partners, and I agree to be contacted via phone or email by Eaton’s channel partners and/or a third party agency that Eaton works with in order to help route and answer the questions asked in the form below. Any use of my personal data will take place in compliance with the relevant and applicable data privacy laws and the Eaton Privacy Policy
I agree to be informed regularly about Eaton products, promotions and news. I understand and agree that Eaton will use my data to personalize marketing communications. Any use of my personal data will take place in compliance with the relevant and applicable data privacy laws and the Eaton Privacy Policy.  I can withdraw my consent to receive marketing communications at any time by contacting Eaton.