Eaton uses cookies to help us give you the best experience on our website. To find out more about the cookies we use and how to control them, please visit our privacy, cookies and data protection page.
Empowering systems you’ve imagined— without limitations.
Eaton’s Synflex Optimum thermoplastic hydraulic hoses and fittings empower you to reimagine design. Our system engineered portfolio offers streamlined product configurations that make it easy to find the perfect combination for every application. And our commitment to innovation includes the design and technical support needed to develop more efficient, safe and productive systems.
Designed for tough jobs
Unlike traditional rubber hydraulic hoses, thermoplastic hydraulic hoses are built to withstand extreme environmental conditions and high abrasion applications. Constructed with the best properties of both nylon and polyester hoses, Eaton’s new-to-the-world hose composition elevates the standard for performance, longevity and versatility.
Smaller OD: Synflex Optimum hoses have smaller outside diameters than rubber braided hoses with an identical internal diameter
UV/Ozone protection: The TPU and polyester outer cover resists ozone, ultraviolent light and aging.
Chemical resistance: Thermoplastic composition prevents absorption of most oils and hydraulic fluids. Multiple configurations provide chemical compatibilities not found in rubber hoses.
Lighter weight: 2X lighter than equivalent wire-braided rubber hoses—reducing machine weight and power requirements.
Higher abrasion resistance: The TPU and polyesterouter cover exceeds the stringent abrasionrequirements specified by today’s forklift andtelehandler manufacturers.
Long lengths: Longer hose lengths mean less scrap and fewer coupling junctions. Hoses come in lengths of up to 500m (1,640 ft.) for the large hose size and up to 1,500 (4,921 ft.) for smaller sizes.
Noise reduction: Special hose reinforcement reduces machine noise.
Clean system: The Synflex composition does not degrade or contaminate filters and valves. Synflex hoses help maintain a cleaner system
Permeation resistance: Thermoplastic hoses offer better permeation resistance against gases than rubber hydraulic hoses
Temperature resistance: Improved hose functionality over a wide temperature range—from -54°C (00° F) up to 94°C (00° F)
Custom thermoforming: Eaton’s thermoforming process allows for hoses to be molded into configurations that match system design resulting in tighter routing, faster machine building and optimized performance.
System engineered to exceed expectations
Reimagine design and performance by building an engineered system that is greater than the sum of its parts. Individually, the Eaton Synflex Optimum thermoplastic hydraulic hoses and fittings offer reliable durability designed to withstand the toughest elements. But together, our assembled system enables engineers to execute safer, more effective systems.
Designed to deliver confidence
System engineered to complement Synflex Optimum thermoplastic hydraulic hoses, Eaton Synflex Optimum crimp fittings offer the same commitment to longevity and safe operation—so you can focus on creating highly-differentiated machines that drive results.
Best-in-class features come standard with Synflex Optimum crimp fittings
Single piece fitting design
Synflex Optimum fittings follow a simple one-piece design that reduces matching errors during assembly, eliminates brazing failure risks and lowers assembly time.
Captive nut
A captive nut eliminates the weak spots found in other fittings. And it evenly distributes the force applied during assembly, helping prevent cracks and leaks that halt workflows and lead to unplanned downtime.
Corrosion resistance
Dura-Kote plating comes standard in our Synflex Optimum fittings. Dura-Kote plating delivers up to 1,000 hours of corrosion resistance—giving your customers peace of mind.
The foundation for building exceptional platforms
View our complete Synflex Optimum hose and fittings portfolio
Whether you'd like more information or are interested in ordering Synflex Optimum hose and fittings, Eaton professional representatives are ready to help.
By filling out and submitting the form below, I agree that the personal data that I provide can be shared with Eaton Corporation plc in Ireland, Eaton Corporation in the United States of America and with Eaton’s channel partners, and I agree to be contacted via phone or email by Eaton’s channel partners and/or a third party agency that Eaton works with in order to help route and answer the questions asked in the form below. Any use of my personal data will take place in compliance with the relevant and applicable data privacy laws and the Eaton Privacy Policy.