Select your location

Hydraulic power units

Maximize the potential of any hydraulic system with an Eaton hydraulic industrial power unit. Available in a variety of configurations.
5 Results
Sort By
Go to Bar manifold assemblies
Bar manifold assemblies

Bar manifold assemblies

Go to Horizontal packaged systems
Horizontal packaged systems

Horizontal packaged systems

Go to Integrated motor pumps
Integrated motor pumps

Integrated motor pumps

Go to Mobile packaged systems
Mobile packaged systems

Mobile packaged systems

Go to Vertical packaged systems
Vertical packaged systems

Vertical packaged systems

Configure a standard unit—or order a custom solution

Our hydraulic power units are available in a variety of standard vertical, horizontal, L-shape, overhead, JIC and other configurations. Need a customized solution? No problem. Eaton can help you design a custom packaged system to fit the unique specifications of your application.

Compact and convenient

  • The smallest package size in its class
  • Lift-off tops provide easy access when it’s time to service  
154063877

Reliable, cost-effective performance

These units are powered by electric motors rated for continuous duty, to create a long-lasting, dependable system. Aeroquip® hose and fittings ensure leak-free operation.

Applications

  • Civil engineering projects
  • Automotive
  • Pulp and paper
  • Primary metals
  • Metal forming
  • Wind power
  • Food and beverage
  • Entertainment

Top-notch training

Get a hands-on education in the Eaton Hydraulics Training Program, which offers over 30 on-site courses.

Let’s work together

Whether you’re designing a new system or retrofitting an existing machine, Eaton’s design and engineering experts and integrator partners are available for consultation and collaboration. We offer system design, analysis, build, and project management services.