Select your location

Aftermarket MCC quick ship program

Eaton understands that downtime is costly; time is of the essence. That’s why our highly experienced MCC Aftermarket team ensures quick shipment of products to anywhere in the country.  Choose from a wide variety of pre-engineered feeder and starter unit solutions for vintage Westinghouse and Cutler-Hammer MCC platforms. 

Feeder and starter units

Eaton offers a wide variety of feeder and starter units with a lead time of as little as one week. A broad range of vintage MCC platforms are supported, including 11-300, Type W, 9800 Unitrol, F10 Unitrol, and Freedom Unitrol

MCC Feeder units

Breaker Frame

F, K, J

Breaker Trip Rating

15A – 400A

Unit Options

Single or Dual Breaker

Vintage MCC Platforms Supported

11-300, Type W, 9800 Unitrol, F10 Unitrol and Freedom Unitrol

Lead Time

1 Week

MCC Starter units

Starter Size

Sizes 1 -4

Full Load Amperage Options

3A, 7A, 15A, 30A, 50A, 100A, & 150A

Vintage MCC Platforms Supported

11-300, Type W, 9800 Unitrol, F10 Unitrol and Freedom Unitrol

Lead Time

2 Weeks

Quick ship starter accessories


All quick ship starters come with one of the following preconfigured set of pilot devices and starter contacts:

Quick ship MCC starter accessories

Catalog String

Description

S11

1NO-1NC Starter Contacts

P10P32S11

Start/Stop Pushbutton, Red Indicating Light, 1NO-1NC Starter Contacts

P10P11P32S11

Start/Stop Pushbutton, Red Indicating Light, Green Indicating Light, 1NO-1NC Starter Contacts

P10P57S11

Hand-Off-Auto, Red Indicating Light, 1NO-1NC Starter Contacts

P10P11P57S11

Hand-Off-Auto, Red Indicating Light, Green Indicating Light, 1NO-1NC Starter Contacts