Download document () of 20
We make what matters work*

Cleer loadbreak connector system

Legacy Cleer loadbreak
The original visible break 600 A loadbreak connector
Variable junction
Customizable and interchangeable interfaces
Cleer variable junction
Compact and retrofittable solutions for 600 A loadbreak

Cleer loadbreak connectors: the only 600 Amp loadbreak system on the market 

Eaton’s Cooper Power series 600 A, 15 and 25 kV Cleer loadbreak technology offers both a visible break and visible ground without having to de-energize the system, unbolt 600 A terminations, or move heavy cables.

Legacy Cleer loadbreak connectors are a proven way to isolate underground cable with the system energized or de-energized. Variable junctions are used to establish loops, taps, splices, and facilitate apparatus changeouts with mixed interface, in-line junctions. Combining these two products allows for new, customizable multi-point junction solutions that have been backed by proven technology. Additional 600 Amp Cleer accessories such as grounding equipment, standoff bushings, and protective caps are available to help outfit complete solutions for utility grids. 

Eaton’s Cooper Power series Cleer loadbreak connector system overview

Learn how Eaton’s Cooper Power series Cleer loadbreak connector system can help maximize uptime by minimizing downtime during the maintenance and repair of electrical distribution equipment.

Eaton’s Cooper Power series Cleer loadbreak connector system configurations

Learn how Eaton’s Cooper Power series Cleer loadbreak connector system works. This video provides a demonstration of configurations for common applications.

Evolution of 600 A loadbreak products

Cleer 600 A loadbreak connector system
200 A and 600 A, 15 and 25 kV Class Variable Junctions
Cleer variable junction

Legacy Cleer connector

Provide a visible break and visible ground on 600 A network and distribution systems with 15 and 25 kV Cleer loadbreak connectors

 

 

In-line variable junctions

Establish loops, taps, splices and facilitate apparatus changeouts with 200 A and 600 A, 15 and 25 kV class in-line variable junctions

 

 

Cleer multi-point junctions

Cleer C-connectors coupled with variable junction busbars provide solutions for looping, tapping, switching and sectionalizing

 

600 A loadbreak accessories

Cleer grounding elbow 

Mates directly to Cleer 600 A loadbreak interfaces after a visible break has been made. 

 

Standoff bushing

Double interface for temporary parking of Cleer C-connector.

 

Protective cap 

Electronically insulate and mechanically seal Cleer loadbreak interfaces. 

 

Cleer bail and Cleer chain

Used to increase fault ratings on Cleer systems.

 

 

Cleer grounding elbow
Cleer grounding elbow shown above.