Select your location

High-speed motors

Eaton high-speed motors offer powerful, reliable, efficient operation at a great value. Get high-speed capability up to 6000rpm and pressure ratings of 500 bar peak. Available in a variety of styles—piston, gear and vane—so you can find a solution for every mobile and industrial application.  
9 Results
Sort By
Go to DuraForce fixed motors
DuraForce fixed motors

DuraForce fixed motors

Go to DuraForce variable motors
DuraForce variable motors

DuraForce variable motors

Go to Medium pressure fixed motors
Medium pressure fixed motors

Medium pressure fixed motors

Go to Medium-pressure variable motors
Medium-pressure variable motors

Medium-pressure variable motors

Go to Series 1 heavy duty fixed motor
Series 1 heavy duty fixed motor

Series 1 heavy duty fixed motor

Go to Series 1 variable motor
Series 1 variable motor

Series 1 variable motor

Go to X3 variable motors
X3 variable motors

X3 variable motors

Solutions for a broad range of industries

Eaton high-speed motors deliver great value, from the smallest fixed motor (11cc) to the largest variable motor (750cc), to tandem motor options. Our gear motors provide efficiency and reliability, in applications for agriculture, material handling, utility, forestry, earth-moving and more.

The gold standard in performance and quality

For industries like molding and material handling, Eaton vane motors are a quiet, reliable solution. From the easy serviceability and improved up-time, to the smooth startups of the low breakout force, Eaton vane motors provide an economical and efficient means of applying variable speed and rotary hydraulic power.

How to choose the right motor

Not sure which motor you need? Use this simple guide to find the best motor for your application, based on torque and speed requirements.

Featured resources

Let's work together

Whether you're designing a new system or retrofitting an existing machine, Eaton's design and engineering experts and integrator partners are available for consultation and collaboration. We offer system design, analysis , build and project management services.