Select your location

  • Synchronized performance. Connected intelligence.

    Meet our new X3 medium-duty closed-circuit propel system.

X3 pump and motor family

When it comes to building innovative systems, every millimeter matters. It’s the difference between systems that simply do the job and solutions that elevate machine performance in powerful, new ways.

Eaton’s compact X3 motors, pumps and controls empower engineers to reimagine system design and introduce advanced connectivity—providing the foundation for more reliable, stable, productive machines.

Propelling your machines forward

The system-matched X3 cartridge motor, pumps and controls create a compact propel solution that powers the high-performance equipment end-users demand. Additionally, the X3 system delivers seamless integration with other performance-boosting technologies—improving machine control, increasing productivity, promoting longer system life and taking the next step toward machine autonomy. Together, they provide the foundation engineers need to unlock the full potential of tomorrow’s cutting-edge platforms.

X3 offerings:

X3 variable piston motor

The X3 motor offers a best-in-class value with its performance, compact package, reliable life, and ease of drop-in capability.

  • 41cc and 49cc displacements
  • Plug-in, SAE-B two-bolt mount
  • Speed sensor ready
  • Integrated shuttle/flushing valves
x3-motor-speed-sensor-ready-x-ray.jpg
Eaton X3 two-speed plug-in motor

X3 closed-circuit piston pump

The X3 back-to-back and single pumps offer repeatable performance, proven reliability in a compact package and superior value.

  • 41cc and 49cc displacements
  • Competitive packaging
  • Best-in-class accuracy
  • Pro-FX Ready EH integration
x3-single-and-back-to-back-pumps.jpg
Eaton X3 back-to-back pump and single pump (single pump soon to be released)
boom lift

Improve machine performance and productivity

Eaton's X3 two-speed plug-in motor offers a flexible design that gives your machine builders a competitive edge. Here's how:

  • Leading package size—and power: Eaton’s X3 motor delivers a compact package for mobile machines, without reducing the top-end power required to tackle tough jobs. 
  • Part of a complete propel solution: The X3 motor delivers powerful control, accuracy and productivity when paired with its equivalent X3 pump and HFX controller.
  • Built-in speed sensor port: Seamlessly add a sensor to measure speed and direction for better feedback and controllability via the X3’s built-in port.
  • Available shuttle and flushing valves: Use the valves to control return-side fluid, or simply block them if they are not needed. 
  • Two-speed operation: Navigate between low-speed/high-torque and high-speed/low-torque modes to achieve a broader range of variable speeds—while minimizing pump size.

 

Redefine what your mobile machine can do

Not only does the Eaton X3 pump deliver leading features—like a smaller, more powerful package—it also was designed to seamlessly synchronize with other important technologies to elevate overall machine performance. Here's how:

  • Leading package size: Eaton’s X3 pump delivers a compact package for mobile machines, without reducing the top-end power required to tackle tough jobs.
  • Improved accuracy: Paired with Eaton’s HFX controller, the X3 pump delivers the lowest amount of hysteresis (variation) of any pump in its class—which is the key to advancing machine reliability and efficiency. 
  • Seamless connectivity: In addition to the HFX controller, the X3 pump is compatible with a comprehensive portfolio of Pro-FX integrated solutions. Each one can help deliver a variety of new capabilities to the X3 system—including real-time visibility, predictive data analytics, remote monitoring, automation and electrification. 
  • Flexible configurations: Two X3 pumps can be provided in tandem, or back-to-back, if space is at a premium. Choose the X3 pump configuration that’s best suited for your mobile needs.
Compact track loader moving rocks

Applications

X3 motor

  • Aerial work platforms
  • Agricultural sprayers
  • Boom lifts
  • Compactors
  • Compact track loaders
  • Directional drills
  • Harvesters
  • Pavers
  • Skid steer loaders
  • Street sweepers 
  • Transmissions
  • Turf mowers
  • Utility vehicles
  • Windrowers (swathers)

X3 back-to-back pump

  • Skid steer loaders
  • Compact track loaders
  • Compactors
  • Pavers
  • Windrowers (swathers)

X3 single pump 

  • Aerial work platforms
  • Boom lifts
  • Directional drills
  • Harvesters
  • Pavers
  • Street sweepers
  • Turf mowers
  • Turf utility vehicles
  • Windrowers (swathers)

Get in touch

By filling out and submitting the form, I agree that the personal data that I provide can be shared with Eaton Corporation plc in Ireland, Eaton Corporation in the United States of America and with Eaton’s channel partners, and I agree to be contacted via phone or email by Eaton representatives, Eaton’s channel partners and/or a third party agency that Eaton works with in order to consult on my application of this technology. Any use of my personal data will take place in compliance with the relevant and applicable data privacy laws and the Eaton Privacy Policy.
I agree to be informed regularly about Eaton products, promotions and news. I understand and agree that Eaton will use my data to personalize marketing communications. I agree that the personal data that I provide can be shared with Eaton Corporation plc in Ireland, Eaton Corporation in the United States of America and according to the Eaton Privacy Policy. Any use of my personal data will take place in compliance with the relevant and applicable data privacy laws and the Eaton Privacy Policy. I can change my preferences at any time, or withdraw my consent by clicking on the relevant links in Eaton’s email footers, or by visiting Hydraulics Preference Center.