Increase your plant safety, reduce costs and optimize productivity

MTL GECMA range of workstations is built with the highest quality standardized and individually certified components that are packed full of innovative features to allow safe maintenance in hazardous areas.

 

Flexible modular range for a variety of applications

MTL GECMA range is designed for use in the strictest of hygienic conditions and aggressive production environments such as pharmaceutical, chemical, petrochemical, biotech, food and beverage manufacturing, offshore, life science and the oil and gas industries.
  • Which GECMA solution is right for you?

MTL GECMA for Hazardous Areas

  • Visualisation for harsh and
    hazardous areas
  • Available as PC, thin client and
    remote terminal
  • Allows safe maintenance even
    in hazardous areas

MTL GECMA for Industrial

  • Visualisation terminal for
    industrial applications
  • Available as a PC, thin client
    and remote terminal
  • Stainless steel IP66 for hygienic
    and harsh environments

MTL GECMA Flex-Line

  • Flexible display concept for
    industrial applications
  • Select your hardware of choice for 100%
    compatibility with your applications
  • Modular concept for efficient maintenance

Controlling, operating and protecting assets in harsh and hazardous areas.

We are the recognised world leader in Fieldbus power systems and wiring components, Intrinsic Safety interfaces and surge protection techniques as well as being a leading authority in Industrial Ethernet, and HMI / Visualisation for safe and hazardous locations.