Eaton's range of hazardous, heavy-duty, industrial and commercial loudspeakers are designed to meet the requirements for public address, voice alarm (evacuation) and background music
With years of expertise from legacy brands MEDC and Wheelock, each loudspeaker is designed for high-efficiency sound output featuring a variety of models with field selectable input voltage, low profile designs, and wall, ceiling or pole mounting to meet any application requirement.