**PLEASE NOTE: THESE FILES ARE EFFECTIVE ACCORDING TO DATE SHOWN AND SUPERSEDE PRICE SHEETS MADE AVAILABLE WITH PREVIOUS PRICE INCREASES.**
Price Increase Notice - Eff: 02/01/2021 (Crouse-Hinds and B-Line) | International B-Line Price Increase Notice - Eff: 02/01/2021 | Price Increase Notice - Eff: 10/19/2020 (Crouse-Hinds and B-Line) | International B-Line Price Increase Notice - Eff: 10/19/2020 | Price Increase Notice - Eff: 04/01/2020 | Price Increase Notice (Safety Gratings) - Eff: 04/01/2020 | Global Selling Policy Updates - Eff: 5/01/2017
Download an EXCEL (.xls) version of the new price sheets below.
Product Line | Price Sheet # | File Download (EXCEL - .xlsx) | Effective Date |
Comm/Data Equipment | COMDPL21R1 | EXCEL | 02/01/2021 |
Electrical Enclosures & Wireway | ENCPL21R1 | EXCEL | 02/01/2021 |
Ring Type & Ringless Meter Mounting Equipment | MTRPL21R1 | EXCEL | 02/01/2021 |
Bolted Framing / Strut Systems & Fittings | BFPL21R1 | EXCEL | 02/01/2021 |
Spring Steel Fasteners, Ruff-IN Pre-Fab & Anchors | FPL21R1 | EXCEL | 02/01/2021 |
Pipe Hangers & Supports | PHPL21R1 | EXCEL | 02/01/2021 |
Safety Gratings | GRPL21R1 | EXCEL | 02/01/2021 |
Seismic | SCPL21R1 | EXCEL | 02/01/2021 |