Select your location

GrateWalk rooftop walkway

The GrateWalk rooftop system elevates the walkway for safe footing over and around existing pipe, cabling, and other interference on the roof.

GrateWalk rooftop walkway

GrateWalk rooftop walkways are designed with Eaton's Grate-Lock safety grating for slip resistance to navigate rooftops safely.  This easy to install walkway creates an identifiable path for foot traffic; helping prevent wear and tear to the roof surface.  

The system is integrated with Eaton's Dura-Blok supports that help elevate the walkway, providing safe passage over existing cabling, piping, cable tray or any other interference on the rooftop.   

 

GrateWalk solution advantage

  • Slip resistant Grate-Lock safety grating helps provide a safe walkway for foot traffic on the roof
  • Creates a definable walkway and helps prevent wear and tear to the roof surface
  • Allows for safe passage over existing cabling, piping, cable tray or any other interference on the rooftop
  • Self-cleaning pattern allows water and dirt to easily flow through, making it ideal for all weather conditions
  • Dura-Blok support is made of 100% post-consumer recycled rubber for Leed certification
  • Solid support for the walkway stays in place and replaces the need for separate rubber roof mounting pads 

Multiple configurations available

  • Straight sections for long straight stretches of pathway
  • Cross-over options to install over the existing cable trays, piping, and more
  • Stairways over the top of existing equipment or leading up to existing equipment
  • Platforms to provide access to rooftop mounted equipment
  • Accessories available to support unique requirements