Select your location

  • Hose burst detection with the Eaton CMA advanced mobile valve

The Eaton CMA advanced mobile valve's hose burst detection feature can detect a ruptured hose and automatically stop hydraulic oil flow. See how:

Quickly detect. Automatically respond.

Hose burst detection is a software-enabled feature of the Eaton CMA advanced mobile valve. Using built-in pressure and position sensors, the CMA valve prevents major oil spill events by monitoring flow consumption on each service and closing the spools for that circuit if a large leak is detected. This dramatically reduces the amount of oil spilled, which can help:

  • Minimize the hassle and expense of remediating a large oil spill
  • Prevent severe soil contamination

Without hose burst detection, the machine operator would need to notice slowed operation or see the oil leak and manually shut off the machine. In comparison, the CMA valve senses the issue and stops the oil flow automatically, often before the operator notices a problem.

Human response time depends on the vehicle functions in use as well as operator experience. With the CMA valve's hose burst detection feature, oil flow is shut off in less than 2 seconds.

Software-enabled solutions

The Eaton CMA valve offers a number of software-enabled features that can improve productivity, safety and efficiency, and reduce operating costs. From advanced pressure/flow control to load damping, automated bucket shake and X-Y control, there's a CMA solution for a wide variety of application challenges. Learn more about these CMA-valve-enabled solutions:

Contact us

Ready to explore hose burst detection or another CMA-valve-enabled solution for your platform? Contact us today.

By filling out and submitting the form, I agree that the personal data that I provide can be shared with Eaton Corporation plc in Ireland, Eaton Corporation in the United States of America and with Eaton’s channel partners, and I agree to be contacted via phone or email by Eaton’s channel partners and/or a third party agency that Eaton works with in order to consult on my application of this technology. Any use of my personal data will take place in compliance with the relevant and applicable data privacy laws and the Eaton Privacy Policy.

I agree to be informed regularly about Eaton products, promotions and news. I understand and agree that Eaton will use my data to personalize marketing communications. Any use of my personal data will take place in compliance with the relevant and applicable data privacy laws and the Eaton Privacy Policy.  I can withdraw my consent to receive marketing communications at any time by contacting Eaton.