NEW DESIGN
SLP13 two-way two-position poppet-type solenoid valve
Eaton’s SLP13 valve is a low-power, low-pressure-drop solution for compact equipment. The size 10 valve reduces power consumption from 29 W to 10 W, which can help extend run time in battery-operated vehicles. The valve's new architecture enables a 50% higher flow rating in the same cavity, which allows OEMs to replace larger valves with smaller ones for a more compact, lightweight system.