Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton PDU cable
Catalog Number
010-0026
UPC
786685347738
Product Length/Depth
6 IN
Product Height
6 IN
Product Width
6 IN
Product Weight
8 LB
Warranty
3 year
Compliances
Contact Manufacturer
Certifications
UL Listed

Product specifications

Cord Length
8 ft
Input Connection
C19
Input Voltage
100-240V
Mounting Direction
Horizontal
Outlets
Hardwired
How to buy from Eaton
Locate a channel partner

Find a local channel partner based upon your zip code.

Questions before you buy

Email (link above) or call us

Toll free: 1-800-356-5794 option 2

Monday - Friday: 8:00 a.m. to 6:00 p.m. Eastern time