Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Xcel XLH Gerotor
Catalog Number
016-0117-002
Product Length/Depth
8.36220472 IN
Product Height
3.7 IN
Product Width
5.12 IN
Product Weight
7.7 KG
Warranty
Hydraulics Warranty

Product specifications

Torque
419 N-m
Special Features (Hardware)
None
Intermittent Pressure
110 b
Seal Options
Standard
Geroler Options
Standard
Identification
None
Design Code
2
Port Type
G 1/2 BSP Straight Thd Ports - Staggered Ports
Valve Options
None
Speed Sensor
No
Recommended System Working Temperature
82°C
Viscosity Recommendation
20 cSt
Mounting Type
2 Bolt Standard, 82.55 x 2.8 Pilot .2-13.5 Dia Mounting Holes on 106.4 DIA B.C.
Product Material
Cast Iron
Flow Rate
57 LQ
Maximum Speed
144 RPM
Paint
Black
Special Assembly Instructions
None
Displacement
390 CCR
Two Speed Ratio
None
Case Flow Options
G 1/4 BSP Straight Thread Port
Output Shaft Type
Straight
Pressure/Flow Option
None
Packaging
Individual Box
Shaft Options
None
Application
Aerial work platform
Food processing
Low Pressure Relief
None
Brake Type
None
How to buy from Eaton