Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Coils
Catalog Number
02-111774
Product Length/Depth
2.37795276 IN
Product Height
2 IN
Product Width
1.81102362 IN
Product Weight
.83 LB
Warranty
Hydraulics Warranty

Product specifications

Connector
DIN
Installation Type
Screw-in Cartridge
Fluid compatibility
MIL–H–5606, SAE 10, SAE 20, etc
Operation
Electrically Operated
Voltage rating
12 Volt
Application
Harvesters, refuse haulers, mobile and industrial applications
Duty Rating
Continuous from 85% to 110% of nominal voltage
Voltage type
DC
How to buy from Eaton