Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Check Valves
Catalog Number
02-112720
Product Length/Depth
5.16 IN
Product Height
2.5 IN
Product Width
1.34 IN
Product Weight
4.03 LB
Warranty
Hydraulics Warranty

Product specifications

Installation Type
Screw-in Cartridge
Fluid Compatibility
MIL–H–5606, SAE 10, SAE 20, etc
Recommended Filtration Level
18/16/13 microns
Function
Check Valve
Port Type
BSPP
Style
Poppet
Flow Rate
45 LQ
Size
10
Operation
Pilot Operated
Application
Harvesters, refuse haulers, mobile and industrial applications
How to buy from Eaton