Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Check Valves
Catalog Number
02-112736
Product Length/Depth
2.12 IN
Product Height
1 IN
Product Width
1 IN
Product Weight
.18 LB
Warranty
Hydraulics Warranty

Product specifications

Leakage
5 drops/min
Special Features
None
Installation Type
Screw-in Cartridge
Valve Torque into Cavity
47-54 Nm
Flow Rate
23 LQ
Housing Material
Steel
Size
10
Operation
Differential Pressure
Pressure Rating
210 b
Housing
Yes
Seal Type
Buna-N
Fluid Compatibility
MIL–H–5606, SAE 10, SAE 20, etc
Recommended Filtration Level
18/16/13
Cavity
C-10-3
Number of Valve Ports
3
Function
Shuttle Valve
Port Type
BSPP
Style
Ball
Operating Temperature
-40 C to 120 C
How to buy from Eaton
How to buy

Locate a distributor