Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Check Valves
Catalog Number
02-112759
Model Code
SPC2-10-P-0-100
Product Length/Depth
2.16 IN
Product Height
1 IN
Product Width
1 IN
Product Weight
.18 LB
Warranty
Hydraulics Warranty

Product specifications

Installation Type
Screw-in Cartridge
Pressure Setting
6.9 b
Operation
Pilot Operated
Pressure Rating
240 b
Number of Housing Ports
3
Seal Type
Buna-N
Cracking pressure
6.9 b
Cavity
C-10-3
Number of Valve Ports
3
Port Type
Cartridge Only
Orifice Size
.684 IN
Style
Poppet
Operating Temperature
-40°C to +120°C
Leakage
0.25 cc/min
Special features
None
Pilot Piston Seal
No
Flow rate
23 LQ
Size
10
Housing
No
Fluid compatibility
MIL–H–5606, SAE 10, SAE 20, etc
Recommended Filtration Level
18/16/13
Function
Pilot Operated Check Valve
Valve Material
Cartridge only
Application
Harvesters, refuse haulers, mobile and industrial applications
Pilot Ratio
4:1
How to buy from Eaton