Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Pressure Control Valves
Catalog Number
02-113064
Model Code
RV10-10-C-0-5/
Product Length/Depth
3.05 IN
Product Height
1.5 IN
Product Width
1.5 IN
Product Weight
.48 LB
Warranty
Hydraulics Warranty

Product specifications

Installation Type
Screw-in Cartridge
Port size
None
Adjustment Type
Cap
Working pressure - max
70 b
Operation
Direct Acting
Pressure Rating
210 b
Number of Housing Ports
2
Seal Type
Buna-N
Minimum Working Pressure
3.5 b
Cavity
C-10-2
Number of Valve Ports
2
Factory Set Pressure
19.25 b
Port Type
Cartridge Only
Style
Poppet
Operating Temperature
-40°C to +120°C
Leakage
0.25 cc/min
Special features
None
Valve Torque into Cavity
47-54 Nm
Flow rate
38 LQ
Housing
No
Fluid compatibility
MIL–H–5606, SAE 10, SAE 20
Recommended Filtration Level
18/16/13
Function
Pressure Relief Valve
Valve Material
Cartridge only
Application
Harvesters, refuse haulers, mobile and industrial applications
Pilot Ratio
100:1
How to buy from Eaton