Select your location

Specifications

General specifications

Product Name
Eaton Coils
Catalog Number
02-140395
Product Length/Depth
2.37 IN
Product Height
1.92 IN
Product Width
1.81 IN
Product Weight
.25 LB
Warranty
Hydraulics Warranty

Product specifications

Leakage
Standard
Special Features
None
Connector
Flying leads
Installation Type
Screw-in Cartridge
Operation
Electrically Operated
Duty Rating
Continuous from 85% to 110% of nominal voltage
Fluid Compatibility
MIL–H–5606, SAE 10, SAE 20, etc
Recommended Filtration Level
18/16/13 microns
Flying Leads
Integrated
Function
Solenoid Coil
Operating Temperature
100 C
Voltage Rating
24 Volt
Encapsulent
Glass filled nylon
Application
Harvesters, refuse haulers, mobile and industrial applications
Voltage Type
DC