Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Pressure Control Valves
Catalog Number
02-153230
Model Code
RV1-10V-S-0-18/
Product Length/Depth
3.33 IN
Product Height
1 IN
Product Width
1 IN
Product Weight
.48 LB
Warranty
Hydraulics Warranty

Product specifications

Installation Type
Screw-in Cartridge
Port size
None
Adjustment Type
Screw
Working pressure - max
210 b
Operation
Direct Acting
Pressure Rating
210 b
Number of Housing Ports
2
Seal Type
Viton
Minimum Working Pressure
17 b
Cavity
C-10-2
Number of Valve Ports
2
Factory Set Pressure
70.5 b
Port Type
Cartridge Only
Style
Poppet
Operating Temperature
-40°C to +120°C
Leakage
0.25 cc/min
Special features
None
Valve Torque into Cavity
47–54 Nm
Flow rate
30 LQ
Housing
No
Fluid compatibility
MIL–H–5606, SAE 10, SAE 20, etc.
Recommended Filtration Level
18/16/13
Function
Pressure Relief Valve
Valve Material
Cartridge only
Pilot Ratio
100:1
How to buy from Eaton