Select your location

Specifications

General specifications

Product Name
Eaton Coils
Catalog Number
02-154751
Product Length/Depth
2.377 IN
Product Height
2.159 IN
Product Width
1.57 IN
Product Weight
.25 LB
Warranty
Hydraulics Warranty

Product specifications

Leakage
Standard
Special Features
None
Connector
Deutsch Female
Installation Type
Screw-in Cartridge
Operation
Electrically Operated
Duty Rating
Continuous from 85% to 110% of nominal voltage
Fluid Compatibility
MIL–H–5606, SAE 10, SAE 20, etc
Recommended Filtration Level
18/16/13 microns
Flying Leads
Integrated
Function
Solenoid Coil
Operating Temperature
100 C
Voltage Rating
12 Volt
Encapsulent
Glass filled nylon
Application
Harvesters, refuse haulers, mobile and industrial applications
Voltage Type
DC