Select your location

Specifications

General specifications

Product Name
Eaton Coils
Catalog Number
02-160685
Product Length/Depth
1.56 IN
Product Height
1.75 IN
Product Width
1.25 IN
Product Weight
.3125 LB
Warranty
Hydraulics Warranty

Product specifications

Connector
Conduit
Installation Type
Screw-in Cartridge
Fluid Compatibility
MIL–H–5606, SAE 10, SAE 20, etc
Recommended Filtration Level
18/16/13 microns
Function
Solenoid Coil
Operation
Electrically Operated
Voltage Rating
24 Volt
Application
Harvesters, refuse haulers, mobile and industrial applications
How to buy from Eaton