Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Check Valves
Catalog Number
02-161055
Product Length/Depth
5 IN
Product Height
4 IN
Product Width
1 IN
Product Weight
4.03 LB
Warranty
Hydraulics Warranty

Product specifications

Leakage
0.25 cc/min
Special Features
None
Installation Type
Screw-in Cartridge
Pressure Setting
1.38 b
Pilot Piston Seal
Yes
Flow Rate
151 LQ
Housing Material
Aluminum
Size
16
Operation
Pilot Operated
Pressure Rating
210 b
Housing
Yes
Number of Housing Ports
3
Seal Type
Buna-N
Cracking Pressure
1.38 b
Fluid Compatibility
MIL–H–5606, SAE 10, SAE 20, etc
Recommended Filtration Level
18/16/13
Cavity
Inline
Number of Valve Ports
3
Function
Pilot Operated Check Valve
Port Type
SAE
Style
Poppet
Valve Material
Steel
Operating Temperature
-40C to 120C
Pilot Ratio
4:1