Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Check Valves
Catalog Number
02-161189
Product Length/Depth
2.16 IN
Product Height
1 IN
Product Width
1 IN
Product Weight
.18 LB
Warranty
Hydraulics Warranty

Product specifications

Leakage
0.25 cc/min
Installation Type
Screw-in Cartridge
Pressure Setting
6.9 b
Pilot Piston Seal
No
Flow Rate
23 LQ
Size
10
Housing
No
Seal Type
Viton
Cracking Pressure
6.9 b
Fluid Compatibility
MIL–H–5606, SAE 10, SAE 20, etc
Recommended Filtration Level
18/16/13
Cavity
C-10-3
Function
Pilot Operated Check Valve
Port Type
Cartridge Only
Orifice Size
.684 IN
Style
Poppet
Pilot Ratio
4:1