Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Check Valves
Catalog Number
02-161204
Model Code
CV1-10V-P-A8T-5
Product Length/Depth
2 IN
Product Height
2.31 IN
Product Width
1.25 IN
Product Weight
1.52 LB
Warranty
Hydraulics Warranty

Product specifications

Installation Type
Screw-in Cartridge
Fluid compatibility
MIL–H–5606, SAE 10, SAE 20, etc
Recommended Filtration Level
18/16/13
Function
Check Valve
Housing material
Aluminum
Application
Harvesters, refuse haulers, mobile and industrial applications
How to buy from Eaton