Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Check Valves
Catalog Number
02-161214
Product Length/Depth
3.5 IN
Product Height
4 IN
Product Width
2.5 IN
Product Weight
1.79 LB
Warranty
Hydraulics Warranty

Product specifications

Installation Type
Screw-in Cartridge
Fluid Compatibility
MIL–H–5606, SAE 10, SAE 20, etc
Recommended Filtration Level
18/16/13 microns
Function
Check Valve
Port Type
Cartridge Only
Housing
No
Application
Harvesters, refuse haulers, mobile and industrial applications