Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Product specifications

Leakage
0.25 cc/min
Special Features
None
Installation Type
Screw-in Cartridge
Pressure Setting
1.38 b
Pilot Piston Seal
No
Flow Rate
151 LQ
Size
16
Operation
Direct Acting
Pressure Rating
210 b
Housing
No
Number of Housing Ports
2
Seal Type
Viton
Cracking Pressure
1.38 b
Fluid Compatibility
MIL–H–5606, SAE 10, SAE 20, etc
Recommended Filtration Level
18/16/13
Cavity
C-16-2
Number of Valve Ports
2
Function
Check Valve
Port Type
Cartridge Only
Orifice Size
1.122 IN
Style
Poppet
Operating Temperature
-40C to 120C