Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Check Valves
Catalog Number
02-161416
Product Length/Depth
2.97 IN
Product Height
3.28 IN
Product Width
1.97 IN
Product Weight
1.83 LB
Warranty
Hydraulics Warranty

Product specifications

Installation Type
Screw-in Cartridge
Pressure Setting
1.72 b
Operation
Pilot Operated
Pressure Rating
240 b
Number of Housing Ports
3
Seal Type
Buna-N
Cracking Pressure
1.72 b
Cavity
C-10-3
Number of Valve Ports
3
Port Type
SAE
Orifice Size
.684 IN
Style
Poppet
Operating Temperature
-40C to 120C
Leakage
0.25 cc/min
Special Features
None
Pilot Piston Seal
No
Flow Rate
23 LQ
Housing Material
Aluminum
Size
10
Housing
Yes
Fluid Compatibility
MIL–H–5606, SAE 10, SAE 20, etc
Recommended Filtration Level
18/16/13
Function
Pilot Operated Check Valve
Valve Material
Steel
Pilot Ratio
4:1