Select your location

Eaton Proportional Valves
02-171372
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Proportional Valves
Catalog Number
02-171372
Product Length/Depth
4.85 IN
Product Height
1.53 IN
Product Width
1.53 IN
Product Weight
.98 LB
Warranty
Hydraulics Warranty

Product specifications

Leakage
Standard
Special Features
None
Installation Type
Screw-in Cartridge
Fluid Compatibility
MIL–H–5606, SAE 10, SAE 20, etc
Application
Harvesters, refuse haulers, mobile and industrial applications