Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Proportional Valves
Catalog Number
02-171404
Product Length/Depth
2.5 IN
Product Height
5.37 IN
Product Width
2 IN
Product Weight
1.98 LB
Warranty
Hydraulics Warranty

Product specifications

Leakage
Standard
Installation Type
Screw-in Cartridge
Diode
No
Port Size
12.7 MM
Maximum Working Pressure
240 b
Flow Rate
60 LQ
Housing Material
Aluminum
Operation
Electrically Operated
Pressure Rating
210 b
Housing
Yes
Number of Housing Ports
2
Seal Type
Buna-N
Fluid Compatibility
MIL-H-5606, SAE 10, SAE 20 etc
Recommended Filtration Level
18/16/13
Cavity
C-10-2
Number of Valve Ports
2
Function
Pressure Relief Valve
Voltage
24 V
Port Type
SAE
Style
Spool
Valve Material
Steel
Operating Temperature
-40°C to +120°C
Coil Termination
DIN43650
Voltage Type
DC
How to buy from Eaton