Select your location

Eaton Proportional Valves
02-171616
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Proportional Valves
Catalog Number
02-171616
Product Length/Depth
4.18 IN
Product Height
1.53 IN
Product Width
1.53 IN
Product Weight
.98 LB
Warranty
Hydraulics Warranty

Product specifications

Special Features
None
Fluid Compatibility
MIL-H-5606, SAE 10, SAE 20 etc
Diode
No
Maximum Working Pressure
240 b
Housing
No
Seal Type
Viton