Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Coils
Catalog Number
02-178078
Product Length/Depth
1.83 IN
Product Height
2.5 IN
Product Width
1.53 IN
Product Weight
.5875 LB
Warranty
Hydraulics Warranty

Product specifications

Special Features
None
Connector
Conduit
Installation Type
Screw-in Cartridge
Operation
Electrically Operated
Pressure Rating
210 b
Lead Length
0 MM
Duty Rating
Continuous from 85% to 110% of nominal voltage
Fluid Compatibility
MIL–H–5606, SAE 10, SAE 20, etc
Recommended Filtration Level
18/16/13 microns
Flying Leads
Integrated
Function
Solenoid Coil
Coil Size
10,12,16 and 20
Operating Temperature
100 C
Voltage Rating
12 Volt
Encapsulent
Glass filled nylon
Application
Harvesters, refuse haulers, mobile and industrial applications
Voltage Type
DC
Pressure level of the valve being controlled
210 bar