Select your location

Specifications

General specifications

Product Name
Eaton Coils
Catalog Number
02-178106
Product Length/Depth
1.83 IN
Product Height
2.5 IN
Product Width
1.53 IN
Product Weight
.5875 LB
Warranty
Hydraulics Warranty

Product specifications

Connector
Metri-Pack 280 Male
Installation Type
Screw-in Cartridge
Environmental Protection
IP65/IP67/IP69K/Thermal Shock Dunk
Hazardous Environmental Rating
Yes
Operation
Electrically Operated
Pressure Rating
210 b
Lead Length
0 MM
Voltage Special Feature
Full bridge rectifier (only available with AC)
Duty Rating
Continuous from 85% to 110% of nominal voltage
Flying Leads
Integrated
Number of Valve Ports
0
Coil Size
10,12,16 and 20
Style
Yellow Coil
Operating Temperature
100 C
Voltage Rating
120 Volt
Encapsulent
Glass filled nylon
Leakage
Standard
Special Features
None
Flow Rate
0 GQ
Fluid Compatibility
MIL–H–5606, SAE 10, SAE 20, etc
Recommended Filtration Level
18/16/13 microns
Function
Solenoid Coil
Application
Harvesters, refuse haulers, mobile and industrial applications
Voltage Type
AC
Pressure level of the valve being controlled
210 bar