Select your location

Specifications

General specifications

Product Name
Eaton Coils
Catalog Number
02-178114
Product Length/Depth
1.83 IN
Product Height
2.5 IN
Product Width
1.53 IN
Product Weight
.5875 LB
Warranty
Hydraulics Warranty

Product specifications

Installation Type
Screw-in Cartridge
Fluid Compatibility
MIL–H–5606, SAE 10, SAE 20, etc
Recommended Filtration Level
18/16/13 microns
Function
Solenoid Coil
Operation
Electrically Operated
Application
Harvesters, refuse haulers, mobile and industrial applications