Select your location

Specifications

General specifications

Product Name
Eaton Coils
Catalog Number
02-178158
Warranty
Hydraulics Warranty

Product specifications

Installation Type
Screw-in Cartridge
Fluid Compatibility
MIL–H–5606, SAE 10, SAE 20, etc
Recommended Filtration Level
18/16/13 microns
Flying Leads
Integrated
Function
Solenoid Coil
Operation
Electrically Operated
Voltage Rating
120 Volt
Application
Harvesters, refuse haulers, mobile and industrial applications
Duty Rating
Continuous from 85% to 110% of nominal voltage
Voltage Type
AC