Select your location

Specifications

General specifications

Product Name
Eaton Coils
Catalog Number
02-178159
Warranty
Hydraulics Warranty

Product specifications

Installation Type
Screw-in Cartridge
Fluid Compatibility
MIL–H–5606, SAE 10, SAE 20, etc
Recommended Filtration Level
18/16/13 microns
Flying Leads
Integrated
Function
Solenoid Coil
Operation
Electrically Operated
Voltage Rating
240 Volt
Lead Length
610 MM
Application
Harvesters, refuse haulers, mobile and industrial applications
Duty Rating
Continuous from 85% to 110% of nominal voltage
Voltage Type
AC